- Product Selection
- Overview
Product Selection
Mostrando
1
-
24
de
236
Resultados

9300-USBCBL-ABHR2
USB Programming Cable
active
Product
USB Programming Cable, with High Retention A and B style connectors, 2 Meters


1756-CFM
ControlLogix Config Flowmeter Module
active
Product
2 Channel/2 Out Configurable Flowmeter (20Pin)

1756-CMEE1Y1
1756 Embedded Edge Compute
active
Product
1756 slot based Embedded Edge Compute module consisting of ARM based NXP iMX8m Plus CPU, 4GB RAM, 20GB eMMC, 32GB of uSD storage capability and Linux Embedded OS. The product also includes FactoryTalk Optix Runtime Lite XS and FactoryTalk Remote Access Pro Licenses.
Mais vendido

Mais vendido

1756-CPR2D
ControlLogix Redundant Supply Cable Down
active
Product
1756-CPR2D (DOWN) Redundant Power Supply Cable

1756-CPR2U
ControlLogix Redundant Supply Cable Up
active
Product
1756-CPR2U (UP) Redundant Power Supply Cable
Mais vendido

1756-EN2TP
CLX ENet/IP 100M PRP
active
Product
EtherNet/IP communication module, PRP dual port, 10/100M twisted pair, 128 TCP connections

1756-EN2TRK
CLX ENet/IP 100M DLR - CC
active
Product
EtherNet/IP communication module, dual port, 10/100M twisted pair, 128 TCP connections, conformally coated
Mais vendido

1756-PBXT
ControlLogix 24V DC XT Power Supply
active
Product
19.2 - 32V DC Power Supply (5V @ 13 Amp), Logix XT

1756-PH75K
ControlLogix 125V DC Power Supply
active
Product
90-143 VDC Power Supply (13 Amp @ 5V), Conformally Coated



1756-OB16IEFSK
ControlLogix 16 Point Digital Output
active
Product
10-30 VDC Scheduled, Electronically-Protected, Sinking Sourcing, Isolated, Fast Output Module - Conformally Coated

1756-OB16IK
ControlLogix 16 Point D/O Module
active
Product
10-30 VDC Isolated Output 16 Pts (36 Pin) - Conformally Coated
Mais vendido

1756-OB16IS
ControlLogix 16 Point D/O Module
active
Product
10-30 VDC Isolated Output Cam 16 Pts (36 Pin)
Mais vendido


1756-OB32K
ControlLogix 32 Point Digital Output
active
Product
Conformally coated 10-31 VDC output 32 pts(36 Pin)
Mais vendido

1756-OB8
ControlLogix 8 Pt 12/24V DC D/O Module
active
Product
10-30 VDC 2 Amp Output 8 Pts (20 Pin)
Mais vendido



1756-OF8IHK
ControlLogix 8 Pt A/O HART Iso Module
active
Product
Isolated Analog Output Module - 8-Channel HART - Conformally Coated