Our Bulletin 1792 ArmorBlock MaXum I/O On-Machine Block products are discontinued and no longer available for sale.
Overview
Product Selection
Specifications
Certifications
- UL
- CE
- C-Tick
- CSA
- UL NRGF
- ODVA
- TÜV for Functional Safety up to SIL 3 and PLe/Cat. 4
ArmorBlock MaXum I/O
-
IP67
-
NEMA 4X and 6P
High Current ArmorBlock I/O
-
IP52
-
NEMA Type 5 and Type 12
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.
Recommended For You