Our Bulletin 1764 MicroLogix™ 1500 Programmable Logic Controller Systems are discontinued and no longer available for sale. Customers are encouraged to migrate to the MicroLogix 1400 PLC Systems or the CompactLogix™ 5370 L1 and L2 Controllers.
Overview
Product Selection
Specifications
Certifications
- CE
- C-Tick
- UL
- c-UL
- Class I Division 2 Hazardous Location
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
MicroLogix 1500 Controller to MicroLogix 1400 Controller and CompactLogix 5370 L1 and L2 Controllers Migration Profile | MIGRAT-PP015 | |
MicroLogix 1500 Programmable Controllers User Manual | 1764-UM001 | |
MicroLogix 1200 and MicroLogix 1500 Instruction Set Reference Manual | 1762-RM001 |
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.
Recommended For You