Our NEMA combination starters and pump panels come with the option of a circuit breaker or disconnect. This line is offered with the circuit breaker and comes in various NEMA sizes. They also have painted metal enclosures.
Overview
-
Circuit breaker thermal magnetic (inverse time)
-
Painted metal enclosure: Type 1, Type 3R/4/12, Type 3R
-
Overload relays: eutectic supplied as standard, solid-state available as an option
-
Factory installed modifications
-
Field installed accessories
-
Service entrance rated
-
Includes service entrance rating
Certifications
- cULus Listed — File No. E54866; Guide No. NITW
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Documentation
Resource | Publication Number | Language |
---|---|---|
Industrial Components Preventive Maintenance, Enclosures, and Contact Ratings Specifications Technical Data | IC-TD002 | |
NEMA Contactor, Starter, and Pump Panel Specifications Technical Data | 500-TD014 | |
Eutectic Alloy Overload Relay Specifications Technical Data | 592-TD009 | |
Heater Element Specifications Technical Data | 592-TD010 |
Configuration & Selection Tools
- CrossWorks — Convert competitive catalog numbers to similar Allen-Bradley® products.
- ProposalWorks — Build complete quotes and proposals.
Other Resources
- Knowledgebase — Visit our online resource for technical information, support chat and forums, software updates, and product safety advisories/notices.
Recommended For You