IntelliCENTER® 軟體可讓您深入瞭解 MCC。該軟體備有即時診斷和 MCC 說明文件供您參考,使 MCC 和相關設備發揮最佳的效能。個別 MCC 裝置的圖形視圖,可以顯示裝置資料,供您快速檢視關鍵的狀態資訊。整合輔助工具功能可讓您使用來自 IntelliCENTER 的資訊,在 Studio™ 5000 environment 中自動建立 I/O 樹,或是自動在 FactoryTalk® EnergyMetrix™ 中填入計量資料。IntelliCENTER Energy 能夠為馬達控制中心中的智慧型馬達控制裝置,提供自動、預先設定的 FactoryTalk EnergyMetrix 設定。
The ultimate window to your MCC
- Remote Monitoring & Diagnostics
- Premier Integration
- Enterprise Connectivity
- MCC Lineup Elevation View
- Easy Device Configuation
- Asset Documentation Management
概述
Integrated Systems Increase Productivity and ROI
- 正面圖可提供整個 MCC 系列的圖示
- 狀態指示燈顯示每一個馬達控制器的狀態
- 監控視圖顯示受監控的 MCC 的概覽,並可讓您變更組態參數
- 文件視圖專為您的 MCC 而客製化,包含手冊和配線圖解,以及零件清單
- 事件記錄能夠以 MCC 記錄和儲存事件的發生
- 整合輔助工具能夠將 IntelliCENTER® MCC 順暢整合到 Studio 5000™ 程式設計軟體中,並且為 MCC 中的裝置自動產生標籤和 IP 位址設定
- IntelliCENTER Energy 為 MCC 中的裝置,提供自動、預先設定的 FactoryTalk® EnergyMetrix™ 設定,並且直接從 IntelliCENTER 軟體,顯示所有智慧型裝置的即時能源消耗和歷史趨勢
![Oil refinery industry and icon connecting networking for information and using modern technology,](https://rockwellautomation.scene7.com/is/image/rockwellautomation/oil-refinery-graphic-networking-connections-ADO-299994485.5120.jpg)
![intellicenter software graphic](https://rockwellautomation.scene7.com/is/image/rockwellautomation/IntelliCENTER_software%20v1%20layers.976.jpg)
Reduce Motor Control Center Installation Cost
IntelliCENTER software makes it easy to design your motor control center lineup and integrate all motor control devices into a Logix controller. Integration Assistant works with the Studio 5000® programming software to automatically generate tags and IP address configurations for devices, saving time.
- An elevation view represents the entire motor control center lineup to view all assets
- Motor control centers are preconfigured and validated
- All Ethernet/IP enabled devices are connected with one 600V Ethernet cable
- Ethernet connectivity eliminates up to 90% of hardwiring installation time
Increase Productivity with Real-Time Data
To help keep production on track, IntelliCENTER technology delivers remote access to real-time operating data. Status indicators display the condition of each motor controller so it’s easy to see what’s running, faults and alarms.
The dashboard provides the flexibility to measure, change configuration parameters and analyze your most important data. Plus, easily monitor, troubleshoot and diagnose your motor control without approaching the motor control center – helping protect your workforce from exposure to electrical hazards.
Plus, you can measure energy consumption with the FactoryTalk® EnergyMetrix™ setup for select drives.
![e300 monitor graphic](https://rockwellautomation.scene7.com/is/image/rockwellautomation/E300_monitor%20v1%20layers.372.jpg)
![Smiling Asian worker standing in production factory with hard hat and arms crossed](https://rockwellautomation.scene7.com/is/image/rockwellautomation/worker-factory-standing-arms-crossed-ADO-77625337.5120.jpg)
Reduce Unplanned Downtime
Alerts and diagnostic tools make it easier to see and solve problems, improving productivity:
- Warnings prompt you to act before a fault occurs
- An event log records and stores events occurring with the motor control center for analysis
Plus, find complete motor control center documentation when you need it:
- IntelliCENTER provides instant access to manuals, wiring diagrams and spare parts list for every component in your motor control center lineup
A New Cloud-based Connection to Smart Technology
Take your system design to the cloud. Manage your motor control center devices in the FactoryTalk® Design Studio™ environment with the IntelliCENTER extension.
- Configure your CENTERLINE motor control center devices for your Logix controller and gain visibility into the greater lineup of hardware devices
- Expedite system configuration and support multiple users working on the same project
- Start using FactoryTalk Design Studio in four easy steps. Sign up for free access here
Motor Control Centers available with IntelliCENTER Technology
工具與資源
文件
Resource | Publication Number | Language |
---|---|---|
IntelliCENTER 技術搭配 EtherNet/IP 手冊 | MCC-BR003 | |
CENTERLINE 2500 選型指南 | 2500-SG001 | |
CENTERLINE 2100 馬達控制中心選型指南 | 2100-SG003 | |
CENTERLINE 1500 中電壓控制器選型指南 | 1500-SG001 | |
CENTERLINE 1500 馬達控制中心搭配 IntelliCENTER 技術使用 EtherNet/IP 網路 | 1500-TD001 | |
CENTERLINE 2100 馬達控制中心搭配 IntelliCENTER 技術使用 EtherNet/IP 網路技術資料 | 2100-TD031 | |
CENTERLINE 馬達控制中心搭配 IntelliCENTER 技術使用 EtherNet/IP 網路參考手冊 | MCC-RM001 | |
IntelliCENTER 軟體使用手冊 | MCC-UM002 |