我們提供各式各樣的電源供應器解決方案。不論是切換式電源供應器、工業用不斷電系統或變壓器,每項產品的設計都是為了實現穩健性與可靠營運。
- Product Selection
- Overview
Product Selection
顯示
1
-
15
/
15
結果

00021497B 控制電源
Our Bulletin 1497B Control Power Transformers (60 Hz) are designed to reduce supply voltages to control circuits.

00031497A 機床
Our Bulletin 1497A Machine Tool Transformers (50/60 Hz) are designed to reduce supply voltages to control circuits.

00041497D 一般用途
Our Bulletin 1497D General Purpose Transformers are generally used for supplying appliance, lighting, motorized machine, and power loads from electrical distribution systems.

00081609-P Industrial Tower
Our Bulletin 1609-P Industrial Uninterruptible Power Supplies feature powerful high density double conversion on-line UPSs for the industrial environment. These units are typically assembled in a tower configuration and installed outside of a control panel.

0009型號 1607 ArmorPower On-Machine 電源供應器
Our Bulletin 1607-XT ArmorPower™ On-Machine™ Power Supplies are for applications where voltage drop occurs due to line loss, and where compact size, high efficiency, and reliability are critical.

00111606-XLB 基本
Our Bulletin 1606-XLB Basic Switched Mode Power Supplies are available in 24V DC sizes from 1.5...20A.

00131606-XLS 效能
Our Bulletin 1606-XLS Performance Switched Mode Power Supplies use a technology that significantly reduces unit size yet delivers a 150% power boost.

00141606-XLP 精巧
Our Bulletin 1606-XLP Compact Switched Mode Power Supplies are an excellent choice when you need to save space.

00151606-XLE 必要
Our Bulletin 1606-XLE Essential Switched Mode Power Supplies are available in 12, 24, and 48V DC output from 80...960 W with 120% power boost.