Loading

Safety IO
Allen‑Bradley

Our safety I/O portfolio offers local, distributed and On-Machine™ options with a wide range of performance and connectivity attributes to help improve compliance and machine performance.
Loading
  1. Overview
Open All Close All
Overview Chevron DownChevron Down
Allen Bradley
Main Image

Compact 5000 I/O Modules

Our Bulletin 5069 Compact 5000™ I/O modules provide high-performance control in a compact design, and expand the performance capabilities of the Logix platform. They are the local I/O modules in a CompactLogix™ 5380 Compact GuardLogix® 5380, or CompactLogix 5480 system and safety options are available. These modules are the ideal distributed I/O solution on an EtherNet/IP network for CompactLogix 5380, Compact GuardLogix® 5380, CompactLogix 5480,  ControlLogix® 5580, and GuardLogix 5580 controllers with safety module restrictions. They are great for applications with high-processing requirements.

Product Details

Main Image

FLEX 5000 I/O Modules

Our FLEX 5000™ I/O modules are a rugged and flexible distributed I/O solution, which allows you to choose your I/O to meet your operational needs. FLEX 5000 I/O enhances communication with 1 Gb EtherNet/IP™ connectivity, which offers higher speed and increased bandwidth. To provide flexibility in your network architecture, these modules includes 2 copper or 2 fiber ports (SFP) and support for DLR, Star, Linear, and PRP topologies.

Product Details

Main Image

1756 ControlLogix Chassis-based Modules

Our Bulletin 1756 ControlLogix® chassis-based modules provide a full range of digital, diagnostic digital, analog, motion control, specialty I/O, and compute modules to meet your application needs. You can use any of the chassis-based modules in the local chassis of a ControlLogix controller or in a chassis linked to a ControlLogix controller across ControlNet™ or EtherNet/IP™ networks.

Product Details

Main Image

ArmorBlock Guard I/O Modules

Our Bulletin 1732 ArmorBlock® Guard I/O™ modules provide all the advantages of traditional distributed I/O for safety systems. These modules are available in an IP67-rated packaged for EtherNet/IP™ and are ready to mount directly on your machine.

Product Details

Main Image

CompactBlock Guard I/O Modules

Our Bulletin 1791DS and 1791ES CompactBlock™ Guard I/O™ modules provide the advantages of distributed I/O for safety systems. These modules work with safety controllers that communicate on DeviceNet™ or EtherNet/IP™ networks using CIP™ Safety. CompactBlock Guard Safety I/O is optimized to work with GuardLogix®, and SmartGuard™ controllers.

Product Details
Main Image

POINT Guard I/O Modules

Our POINT Guard I/O™ modules are safety-rated I/O modules designed to fit into the standard POINT I/O™ system, offering automation and safety functionality in a maximum density I/O solution. POINT Guard I/O communicates by using the CIP™ safety protocol over EtherNet/IP™ for GuardLogix® controllers or DeviceNet™ for SmartGuard™ 600 controllers.

Product Details
  1. Chevron LeftChevron Left Rockwell Automation 首頁 Chevron RightChevron Right
  2. Chevron LeftChevron Left 產品 Chevron RightChevron Right
  3. Chevron LeftChevron Left 硬體 Chevron RightChevron Right
  4. Chevron LeftChevron Left Safety Products Chevron RightChevron Right
  5. Chevron LeftChevron Left Safety IO Chevron RightChevron Right
請更新您的 cookie 設定以繼續.
此功能需要 cookie 來改善您的體驗。請更新您的設定以允許這些 cookie:
  • 社群媒體Cookie
  • 功能Cookie
  • 性能Cookie
  • 行銷Cookie
  • 全部Cookie
您可以隨時更新您的設定。想了解更多訊息,請參閱我們的 隱私政策
CloseClose