Safety light curtains are photoelectric presence sensors specifically designed to protect personnel from injuries related to hazardous machine motion. Light curtains offer optimal safety, yet they allow for greater productivity and are the more ergonomically sound solution when compared to mechanical guards. Our GuardShield™ safety light curtains include Point of Operation Control (POC) models for finger and hand protection and Perimeter Access Control (PAC) products for whole body protection.
Point of Operation Control Safety Light Curtains
Our Point of Operation Control (POC) safety light curtains are designed for finger, hand, and arm detection. These light curtains are placed close to the hazard, at the point of operation where personnel may frequently interact with the machine.
Perimeter Access Control Safety Light Curtains
Our Perimeter Access Control (PAC) and Area Access Control (AAC) safety light curtains provide full-body access detection. These light curtains are designed to create a safety perimeter around a machine that does not require frequent interaction between personnel and the hazard during regular operation. PAC and AAC safety light curtains are typically used as opto-electronic fences to detect personnel or large objects when they pass through the sensing field.