Available with CIP Safety over EtherNet/IP
Our SafeZone™ Safety Laser Scanners are compact devices that have switchable, configurable fields and field sets (warning and safety). The Safety Configuration and Diagnostic (SCD) Windows®-based software, which is used to configure the SafeZone Singlezone, Multizone and Mini simplifies the programming of the SafeZone safety laser scanners. The SafeZone 3 uses the 442L AOP to configure both the EtherNet/IP connection and as well as programming of the scanner.
What's New?
Connection over EtherNet/IP makes the SafeZone 3 safety laser scanner a smart safety device that enhances safety while providing connectivity through The Connected Enterprise®.
Overview
- Offers 190° or 270° scan angles
- Provides 2, 3, 4, or 5 m (6.56, 9.84, 13.12, or 16.4 ft) safety field ranges
- Includes configurable resolutions 30...150 mm (1.18...5.9 in.)
- Provides configurable restart delay
- Offers horizontal or vertical mounting
- Includes seven segment display for diagnostic information
- Offers multiple sampling (2...16 units)
Typical applications for our SafeZone safety laser scanners include:
- Personnel detection in front of a machine or equipment hazards
- Safety replacement when irregular shaped safety mats are required
- AGV applications, two warning fields can gradually slow the AGV thus reducing brake wear
Attribute | SafeZone (Singlezone and Multizone) | SafeZone Mini | SafeZone 3 |
---|---|---|---|
Scan Angle | 190° (-5…+185°) | 270° (-45…+225°) | 275° (-47.5…+227.5°) |
Protective Field Range | Singlezone: 4 m (13.12 ft); Multizone: 5 m (16.4 ft) | 2 m, 3 m (6.56 ft, 9.84 ft) | 5.5 m (18.04 ft) |
Resolution | 30...150 mm (1.18...5.9 in.) | 30...150 mm (1.18...5.9 in.) | 30…200 mm (1.18...7.87 in.) |
Response Time | ≥ 60 ms or ≥ 120 ms | ≥ 80 ms | ≥ 95 ms |
Restart Delay | 2…60 seconds | 2…60 seconds | 2…60 seconds |
Mounting | Horizontal, vertical, upside down | Horizontal, vertical, upside down | Horizontal, vertical, upside down |
Display | 7 segments | 7 segments | Multi-colored text and symbols |
Sampling | 2...16 scans | 2...16 scans | 2...16 scans |
Outputs | 2 OSSD | 2 OSSD | 4 Safety Bits |
Protocol | N/A | N/A | CIP Safety over EtherNet/IP |
Configuration | SCD software | SCD software | 442L AOP |
SafeZone 3 Safety Laser Scanner CIP Safety Over EtherNet/IP Videos
Product Selection
Specifications
Certifications
- CE Marked for all applicable directives
- cULus Listed
- TÜV Certified
- UKCA Marked for all applicable regulations
Safety Classification
- Category 3 EN ISO 13849-1
- Type 3 DIN EN61496-1
- SIL 1 per IEC 61508
- SIL CL2 EN 62061
- EN ISO 13849-1
Functional Safety Data
- PFHD = 8 x10-8
- Mission Time (TM) = 20 years (EN ISO 13849)
Suitable for Performance Level PLd (according to ISO 13849-1:2006) and for use in SIL 2 systems (according to IEC 62061)
Standards Compliance
- DIN EN 61496-1: 2009-03
- DIN EN 61508:2002/2003
- DIN EN ISO 13849-1: 2008-12
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
Software
The Safety Configuration and Diagnostic (SCD) Windows-based software, supplied with each scanner, simplifies the programming of the SafeZone scanners. A configuration wizard guides you through simple or complex system configurations.
Download the SafeZone Safety Laser Scanner software Version 3.02
Installing the SCD Software:
- Download and extract the contents of the ZIP file to a folder on your local drive
- Run 'Setup.exe'
- Enter the appropriate serial number: 5PAJXM-5NWEL-3UAUD-NK5RA
Documentation
Resource | Publication Number | Language |
---|---|---|
Presence Sensing Safety Devices Brochure | GLSAFE-BR001 | |
SafeZone 3 Laser Scanner Product Profile | 442L-PP004 | |
SafeZone Singlezone Safety Laser Scanner Product Profile | 442L-PP002 | |
SafeZone Mini Safety Laser Scanner Product Profile | 442L-PP003 | |
SafeZone 3 Optics Cover Installation Instructions | 442L-IN001 | |
SafeZone 3 Safety Laser Scanner Mounting Installation Instructions | 442L-IN006 | |
SafeZone Mini Safety Laser Scanner Mounting Installation Instructions | 442L-IN008 | |
SafeZone Singlezone and Multizone Safety Laser Scanner Installation Instructions | 442L-IN009 | |
SafeZone Mini Safety Laser Scanner User Manual | 442L-UM005 | |
SafeZone Singlezone & Multizone Safety Laser Scanner User Manual | 442L-UM003 | |
Safety Configuration & Diagnosis Software User Manual | 442L-UM006 | |
SafeZone 3 Safety Laser Scanner with CIP Safety over EtherNet/IP User Manual | 442L-UM008 |
Tools & Resources
Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.