Adapter Features (1794-ACN15)
Description
24V DC ControlNet FLEX I/O Non-Redundant Media Adapter Module
This adapter connects the FLEX I/O system to the ControlNet Network. It can interface 128 I/O (8 FLEX I/O modules) to a ControlNet PLC controller across a ControlNet network. By using this adapter, you can gain all of the benefits of FLEX I/O. It contains a built-in power supply that converts 24V DC to 5V DC for the backplane to power the FLEX I/O modules. This adapter supports the entire line of FLEX I/O modules.
Features
This adapter:
- Has one NAP (RJ-48, 8-pin with shield) and one BNC connector for non-redundant media operation.
- Connects 8 FLEX I/O modules to a ControlNet network.
- Interfaces 128 I/O to a ControlNet network.
- Allows you to mix and match I/O types and termination styles.
- Allows you to remove and insert FLEX I/O modules under backplane power.
- Has diagnostic indicators for network and I/O status.
- Mounts horizontally or vertically to fit tight space requirements.
Provide Feedback