Access & Chains Trapped Key Interlock Switches
Our Access/Chains Trapped Key Interlock Switches allow access to hazardous areas only when an appropriate key is inserted into the interlock. These stainless steel access interlocks provide a rugged, industrial grade method of helping prevent access through gates. They are actuated by either a lever or a rod that is connected to chain.