Our Bulletin 2085 Micro800™ Expansion I/O modules extend the capabilities of the Micro850® and Micro870® controllers by maximizing flexibility of the I/O count and type. The I/O module snaps firmly to the right side of Micro850 and Micro870 controllers, supporting both DIN rail and panel mount.
Overview
- Provides additional analog I/O, digital I/O, and specialty capabilities
- Offers removable terminal blocks for ease of installation, maintenance, and wiring
2085 Analog Expansion I/O Modules
- Analog input and output modules available: 4-channel, 8-channel, isolated
- High resolution
- High accuracy
2085 Digital Expansion I/O Modules
- Variety of DC and AC discrete modules available to suit different applications
- Solid-state output modules available for applications that require more than relays
- High-density discrete I/O module available to reduce space consumption
2085 Specialty Expansion I/O Modules
- Resistance temperature detector (RTD) available (4-channel, isolated)
- Thermocouple (TC) modules available: 4-channel, isolated
- High accuracy
2085 Bus Terminator Expansion I/O Modules
- End cap terminator
Tools & Resources
Product Selection
BETA
BETA
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
2085-EP24VDC | Micro800 Expansion module power supply |
|
Active | |
2085-OA8 | Micro800 8 Point Triac Output Module | Active | ||
2085-IA8 | Micro800 8 Point 120 VAC Input Module |
|
Active | |
2085-OW16 | Micro800 16 Point Relay Output Module |
|
Active | |
2085-IRT4 | Micro800 4 Channel TC/RTD Input Module |
|
Active | |
2085-OF4 | Micro800 4 Point Analog Output Module |
|
Active | |
2085-IF4 | Micro800 4 Point Analog Input Module |
|
Active | |
2085-ECR | Micro800 Expansion Module End Cap |
|
Active | |
2085-IF8 | Micro800 8 Point Analog Input Module |
|
Active | |
2085-OB16 | Micro800 16 Point Source Output Module |
|
Active |
- Catalog Number
- 2085-EP24VDC
- Description
- Micro800 Expansion module power supply
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 2085-OA8
- Description
- Micro800 8 Point Triac Output Module
- Lifecycle
- Active
- Catalog Number
- 2085-IA8
- Description
- Micro800 8 Point 120 VAC Input Module
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 2085-OW16
- Description
- Micro800 16 Point Relay Output Module
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 2085-IRT4
- Description
- Micro800 4 Channel TC/RTD Input Module
- Best Selling
-
- Lifecycle
- Active
Software
Documentation
Resource | Publication Number | Language |
---|---|---|
Micro800 Controllers Family eBook | 2080-BR001 | |
Micro Control System eBook | MICRO-BR001 |
Certifications
- C-Tick
- CE Marked
- cULus Marked
- Hazardous Environment Class 1 Division 2
- KC
You may also be interested in