Our industrial monitors deliver the latest in LCD flat panel technology for rugged industrial environments. Our Bulletin 6186M industrial monitors are better suited for special purpose environments such as Class 1 Division 2, and food & beverage areas. Our Bulletin 6176M industrial monitors are designed for environments that are less demanding but still must maintain endurance to temperature, shock and vibration.