We offer a complete line of motor control products for your motor management systems. Our motor controllers meet the needs of many applications from low to medium voltage and conform to NEMA or IEC standards.
Motor Control Contactors
We offer a full line of versatile and robust contactors for both IEC and NEMA applications. Our IEC contactors offer AC and DC control. They are environmentally friendly, versatile, and flexible. Our NEMA contactors are known for rugged construction, dependable performance, and long electrical life.
Control & Load Switches
Our control and load switches offer you state-of-the-art solutions for almost any application. You can use Bulletin 194E load switches and Bulletin 194L control/load switches as 'at-motor disconnecting means' per article 430-J of the National Electrical Code. Bulletin 1592 Fused and Non-Fused Load-Break Switches are specialty medium voltage control options.
Enclosures
Our line of Enclosures include push-button, junction box, and general purpose which are all designed for both indoor and outdoor applications.
Low Voltage Motor Control Centers
The Allen‑Bradley® portfolio of low voltage motor control centers (MCCs) offers rugged, high performance packaging solutions for all your motor control needs. Design and build your system to address application functionality, production intelligence, safety and security standards while meeting regional requirements with space saving designs. Look to our portfolios of LV MCCs to provide the flexibility and advantages you need to succeed in today’s competitive environments.
Medium Voltage Motor Control Centers
Your critical applications rely on medium voltage motors for safe, repeatable operation in harsh industrial environments. To improve the protection and performance of your systems, choose our CENTERLINE® 1500 Motor Control Centers (MCCs). They are built tough with the capabilities you need to meet application demands.
Low Voltage Soft Starters
Our Smart Motor Controllers™ are soft starters that are designed to help minimize cost by reducing overall system power requirements and wear and tear on equipment. Our soft starters can be easily integrated into your intelligent motor control solution to offer higher productivity and shorter downtimes. They are an ideal alternative to a drive where a more cost-effective, simple solution is required.
Medium Voltage Soft Starters
Our Medium Voltage Soft Starters apply reduced voltage to a medium voltage AC motor to allow soft starting and stopping, limit the inrush current, and reduce the effects of water hammer in pumping systems.
Low Voltage Starters
We offer a full line of versatile and robust starters for both IEC and NEMA applications. Our light industrial IEC starters are environmentally friendly, versatile and flexible. Our heavy-duty NEMA starters are renowned for rugged construction, dependable performance and long electrical life.