The PowerFlex® VFD delivers cost-effective solutions for a wide range of global applications. Designed for ease of use, this general-purpose VFD provides time-saving benefits as well as a compact package to optimize panel space and application versatility.
![Group of six PowerFlex 755TS drives in a horizontal format. One is dark grey and five are light grey.](https://rockwellautomation.scene7.com/is/image/rockwellautomation/16x9-20g-powerflex-ts-family.2400.jpg)
PowerFlex 755TS VFD
Our PowerFlex® 755TS VFD is better built for countless motor control applications and industries – from standard to the most demanding industrial control challenges.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/20f-powerflex753acdrive-right1-large-312w255h.jpg)
PowerFlex 753 VFD
Our PowerFlex® 753 VFD is cost-effective and easy to use in general purpose applications requiring safety features. They come standard with built-in I/O, which is ideal for machine builders and system integrators who want to reduce engineering costs, deliver machines to market faster, and meet end user demand for more productive machines. These drives are well-suited for a wide variety of motor control applications, including pumps, fans, and conveyors. Select size-optimized drives for low-power applications where you have limited space available. The Dual-port EtherNet/IP™ Option Module offers flexible, cost-effective methods for leveraging EtherNet/IP networks.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/20g-pf755family-front1-large-312w255h.jpg)
PowerFlex 755 VFD
Our PowerFlex® 755 VFD provide ease of use, application flexibility, and high performance. They include multiple control and hardware options, as well as optional embedded safety features. These drives are well-suited for a wide variety of motor control applications. With Integrated Motion on EtherNet/IP™, you can place these drives on the same network as Kinetix® drives. A Dual-port EtherNet/IP™ Option Module supports ring, linear, and star topologies, as well as Device Level Ring (DLR) functionality for fault tolerant connectivity and high drive availability.
![Main Image](https://rockwellautomation.scene7.com/is/image/rockwellautomation/16x9-Powerflex-755T-XT-Frame-10-Front-plus-family.5120.jpg)
PowerFlex 755T VFD
Our PowerFlex® 755T VFD are designed to provide harmonic mitigation, regeneration, and common bus solutions that help reduce energy costs, add flexibility, and increase productivity. These are the first drives to offer TotalFORCE® technology which uses several patented features to help optimize your system.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/20a-powerflex70family-front1-large-312w255h.jpg)
PowerFlex 70 VFD
Rockwell Automation announces the PowerFlex® 70 AC Drive will be discontinued and no longer available for sale as of November 30, 2024.
To support your transition, we recommend modernizing to the PowerFlex 750 family of AC drives.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/20b-powerflex700acdrive-right2-large-312w255h.jpg)
PowerFlex 700 VFD
Rockwell Automation announces the PowerFlex® 700 AC Drive will be discontinued and no longer available for sale as of November 30, 2023.
To support your transition, we recommend modernizing to the PowerFlex 750 family of AC drives.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/20l-powerflex700lacdrive-front1-large-312w255h.jpg)
PowerFlex 700L VFD
Our PowerFlex® 700L AC Drives offer either PowerFlex 700 Vector Control or PowerFlex 700S Control on a fully regenerative, liquid-cooled power structure. This powerful combination offers great performance and high power capabilities in a small package along with energy savings and low harmonics. The PowerFlex 700L AC Drives are flexible, high performance drives available in panel mount and cabinet mount versions.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/20d-powerflex700sacdrive-right1-large-312w255h.jpg)
PowerFlex 700S VFD
Our PowerFlex® 700S AC Drives offer optimized integration for the most demanding stand-alone, coordinated drive control and drive system applications. The PowerFlex 700S AC drive with the DriveLogix™ option combines the powerful performance and flexible control of PowerFlex AC drives with a high-performance Logix engine to produce a highly functional, cost-effective drive and control solution.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/drives/common-bus/commonbuspowersupplyfamily-front1--smprod.jpg)
Common Bus Power Supplies
Our Common Bus Power Supplies use a common rectifier to supply power to the DC bus for all the DC-AC inverters. Power-sharing on the DC bus increases the efficiency of applications where inverters are motoring while others in the same process are generating power.