Production scheduling is a critical function of every manufacturing organization — it acts as the glue between the planning and execution functions of an organization. When scheduling workarounds fall short, Finite Scheduler production scheduling software can help you modernize your production scheduling. Utilizing data from the manufacturing process, Finite Scheduler was designed to improve scheduling accuracy, increase throughput and drive on time delivery.
![icon of a person wearing hard hat at a computer](https://rockwellautomation.scene7.com/is/image/rockwellautomation/1x1-Person-at-Computer-with-Hard-Hat-2_FTblue-1.90.png)
Boost production agility
![Production line robot icon](https://rockwellautomation.scene7.com/is/image/rockwellautomation/1x1-Production-Line-Robot_FTblue-1.90.png)
Reduce WIP inventory
![Thumbs up icon](https://rockwellautomation.scene7.com/is/image/rockwellautomation/1x1-Thumbs-Up_FTblue-1.90.png)
Increase on-time delivery
Minimize changeover/setup times
Discover a smarter way to manage your production schedule
Finite Scheduler is a containerized API finite scheduling application that is ERP and MES agnostic. Finite Scheduler production scheduling goes beyond MRP systems and considers the additional factors that influence your production operations, like workforce availability and equipment downtime, to drive more accurate, agile and achievable production schedules.
Transform your production scheduling
Minimize changeovers and maximize customer satisfaction. Stop using workarounds and guesswork. Dive in and explore how Finite Scheduler can transform your production scheduling.
All you need for production scheduling excellence
Mastering production time and resources is critical to today’s manufacturing operations. Finite Scheduler is able to utilize data from the manufacturing process to estimate the correct process parameters like setup times, cycles times, and delays that should be used to generate the production schedule.
Modeling of all critical resource type constraints
Generate production schedules based on available capacity of all critical production resources including: equipment, tooling, storage devices, pools of labor, and skilled/certified employees.
Detailed and flexible modeling of production processes
Model different steps of operations (setup, cycle, teardown/clean-down), capacity type, buffer type, and wait time constraints.
Rapid generation of optimized production schedules
Rapidly generate and regenerate optimized production schedules to meet varying business objectives.
Interactive graphical user interface
Review generated production schedules through an intuitive user interface that enables an interactive optimization process.
![blue calendar icon](https://rockwellautomation.scene7.com/is/image/rockwellautomation/1x1-calendar2-ft-blue-1.90.png)
Ready to see more? Click below to schedule an in-depth demo.
![blue handshake icon](https://rockwellautomation.scene7.com/is/image/rockwellautomation/1x1-Handshake_FTblue-1.90.png)
Got questions? Click below to connect with one of our smart manufacturing experts.
![blue gear and arrow icon](https://rockwellautomation.scene7.com/is/image/rockwellautomation/1x1-Arrow-Gear_FTblue.90.png)
Get the latest in smart manufacturing technology and fuel your digital transformation.