Rethink Productivity using our Revolutionary Motion Technology
iTRAK® Intelligent Track Systems present a new opportunity to improve machine flexibility and maximize throughput – making short runs more profitable and expanding margins in standard runs. It allows for independent control of movers on straight or curvilinear paths to create motion systems with incredible speed and flexibility. Gone are the rotary driven chains, belts, and gears of the past. iTRAK Intelligent Track Systems replace hardware with simple, effective software profiles that increase the precision and longevity of your automation.
Using iTRAK Intelligent Track Systems you can:
- Increase production rates by up to 50% or more
- Eliminate bottlenecks and boost productivity
- Improve product quality using zero-pressure conveyance
- Save time and money with less downtime and required maintenance
- Decrease overall machine footprint
- Minimize changeover times and expand the profitability of high-mix production