Our Disconnect Switches are available in both fixed- and variable-depth styles with flange- or door-mounting styles. Our switches are NEMA, IEC, and UL rated. We offer a variety of fused and non-fused versions from 20...1250 A in both open and enclosed configurations.
Rotary Disconnect Switches
These switches offer a variety of fused and non-fused versions from 20...1250 A and can be ordered with or without an enclosure. Non-fused styles permit use of your own fuse blocks. Fused switches, with integral fuse carriers, reduce panel space requirements.
Safety Disconnect Switches
Our Safety Disconnect Switches are designed for industrial and heavy commercial applications, as well as for hazardous locations. These switches offer 30 A, 60 A, 100 A and 200 A ratings.
Visible Blade Disconnect Switches
Our Visible Blade Disconnect Switches are available in both fixed- and variable-depth styles with flange- or door-mounting options. Flange-mounted disconnect switches are also available in an enclosure.