A holistic, secure and resilient plant-wide or site-wide network architecture consists of multiple technologies, software-based or physical, deployed at different levels within the plant or site. Selecting the right technology for security and resilience requires various plant and site application factors to be evaluated, including the physical layout or geographic dispersion of Industrial Automation and Control System (IACS) devices, as well as recovery time performance, uplink media type, tolerance to data latency and jitter, and future-ready requirements.
Taken together, these design elements can be designed into a highly secure network infrastruture, delivering full lifecycle visibility and control.