Our IEC Spring-clamp Terminal Blocks offer screwless termination technology which offers a fast and practical solution for secure and durable connections. These high-density blocks reduce wiring time, minimize troubleshooting, and perform in severe conditions. Secure contact is durable under extreme conditions such as vibration type applications. We offer 20 types of IEC spring-clamp terminal blocks, which include grounding, fuse, sensor, space-saver, mini, plug-in, and isolation.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-l-iecspringcombterminalblock-front1-large-312w255h.jpg)
Comb Connection IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Comb Connection IEC Spring-clamp Terminal Blocks have a standard cage-clamp connection on one side and a comb-style connection on the other side. The blocks are good choices for quick-connect on multiple connections.
![Main Image](https://rockwellautomation.scene7.com/is/image/rockwellautomation/1492-L4T.1920.jpg)
Standard Feed-through IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Standard Feed-through IEC Spring-clamp Terminal Blocks for single-circuit feed-through applications are available in nine colors and several sizes. Many are available in triple- and quad-connection blocks.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-ld4c-iecspringspecialtyfeedthruterminalblock-front1-large-312w255h.jpg)
Specialty Feed-through IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Specialty Feed-through IEC Spring-clamp Terminal Blocks are two-level blocks with a common link connecting the two circuits. This link creates a single block with two connection points on each side.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-ls2-iecspringsensorterminalblocks-front1-large-312w255h.jpg)
Sensor IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Sensor IEC Spring-clamp Terminal Blocks are plug-in style blocks that are designed for 3-wire applications. Plug-in terminals are internally jumpered when installed in a bank. They are available with status indicators for 10…30 V voltage ranges.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-l16d-iecspringpowerdistributionterminalblock-front1-large-312w255h.jpg)
Power Distribution IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Power Distribution IEC Spring-clamp Terminal Blocks with feeder spacing are available in numerous connector configurations to help meet the needs of your application. Hinged covers allow easier access and better protection from accidental contact.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-l-iecspringanalogloopcontrolterminalblock-front1-large-312w255h.jpg)
Plug-in Analog Loop Control IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Plug-in Analog Loop Control IEC Spring-clamp Terminal Blocks provide a means of plugging-in discrete electronic components, circuit protection fuses, or a circuit isolation disconnect plug where space is limited. This line includes a terminal block with two feed-through circuits and one ground connection.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-lmp3-iecspringminipanelmountterminalblock-front1-large-312w255h.jpg)
Panel Mount Mini-block IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Panel Mount Mini-block IEC Spring-clamp Terminal Blocks are general single-circuit feed-through blocks that offer durability and are available in a broad range of colors. They are a good choice for high-density applications and tight spaces.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-ldg3nd-iecspringneutraldisconnectterminalblock-front1-large-312w255h.jpg)
Neutral Disconnect & Installation IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Neutral Disconnect and Installation IEC Spring-clamp Terminal Blocks offer increased safety by requiring a tool to open or close a circuit. These blocks work with a series of feed-through circuits, ground circuits, and circuits with a direct connection to a bus bar. This bus bar runs the full length of the terminal blocks to a connection block that is mounted further down the rail for an isolated neutral connection.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-ld3-iecspringmulticircuitfeedthruterminalblock-front1-large-312w255h.jpg)
Multi-circuit Feed-through IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Multi-circuit Feed-through IEC Spring-clamp Terminal Blocks are ideal for applications where control signals must be distributed and collected through the same blocks. The blocks are a good solution for high-density wiring applications and are available in nine colors.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-lkd3-iecspringisolationterminalblock-front1-large-312w255h.jpg)
Isolation IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Isolation IEC Spring-clamp Terminal Blocks provide an easier and more convenient means of opening a circuit without rewiring.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-ld4-iecspringinternalcomponentterminalblock-front1-large-312w255h.jpg)
Internal Component Terminal Blocks
Bulletin 1492 Internal Component Terminal Blocks have internal fixed electronic components. They are available with diode forward, diode reverse, surge suppressor, and a range of resistor values.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-lm3-iecspringminiinterlockingterminalblock-front1-large-312w255h.jpg)
Interlocking Mini-block IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Interlocking Mini-block IEC Spring-clamp Terminal Blocks are 600V UL spring rated. They are available in general single-circuit and quad-style, two-circuit feed-through, and grounding blocks. They offer durability and a broad range of colors in a smaller size. Our interlocking mini-blocks are a good solution for high-density applications and can be rail- or panel-mounted.
![Main Image](https://rockwellautomation.scene7.com/is/image/rockwellautomation/1492-LG4-1.1920.jpg)
Grounding IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Grounding IEC Spring-clamp Terminal Blocks easily and neatly organize grounding connections to the DIN rail. Single-level blocks are available with double, triple, or quad connections. Two-level blocks include one feed-through and one ground connection.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-rfb4-iecspringfuseterminalblock-front1-large-312w255h.jpg)
Fuse IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Fuse IEC Spring-clamp Terminal Blocks provide overcurrent protection and mount directly on a DIN rail. These hinged-arm blocks are available with or without blown fuse indication.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/1492-lg31p-iecspringflexiblepluginterminalblock-front1-large-312w255h.jpg)
Flexible Plug-in IEC Spring-clamp Terminal Blocks
Our Bulletin 1492 Flexible Plug-in IEC Spring-clamp Terminal Blocks have a standard cage-clamp connection on one side and a comb-style connection on the other side. The blocks are good choices for quick-connect on multiple connections accommodating component plugs, fuse plugs, and disconnect plugs.