Our Bulletin 889N Mini Connection Systems include cordsets, patchcords, distribution boxes, splitters and tees, field-attachable connectors, and panel mount receptacles. Industry standard 2-, 3-, 4-, 5- or 6-pin connectors are ideal for higher power applications. Mini-style cordsets and patchcords are available in standard lengths with alternate wire color coding (US, US automotive and IEC) or in a heavy-duty STOOW-A cable jacket.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/889n-minicordsetfamily-front1-large-312w255h.jpg)
Mini Cordsets & Patchcords
Our Bulletin 889N Mini Cordsets and Patchcords provide secure connections for proximity sensors, limit switches and photoelectric sensors. Mini style cabling options include cordsets with integral male or female connector at one end and flying leads at the other. Cabling options for Patchcords include integral connector at each end (one male, one female).
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/898n-minitee-left-large-312w255h.jpg)
Mini Splitters & Tees
Our Bulletin 898N and 1485P Mini Splitters and Tees provide secure connections for proximity sensors, limit switches and photoelectric sensors. Connectors can be straight or right–angled and are physically keyed to prevent wiring mishaps. Our mini style cabling options include cordsets with integral male or female connector at one end and flying leads at the other. Our patchcord options include cable with integral connector at each end (one male, one female).
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/871a-miniscrewterminalfamily-front1-large-312w255h.jpg)
Mini Screw Terminals
Our Bulletin 871A Mini Screw Terminals are passive devices for use with raw cable. Available in male and female versions, they contain screw terminals or insulation displacement connectors (IDCs) for quick and easy assembly of custom cables on the plant floor. They can be straight or right-angled and are available for use with various cable diameters.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/888n-minipanelmountreceptacle-right5-large-312w255h.jpg)
Mini Panel Mount Receptacles
Our Bulletin 888N Mini Panel Mount Receptacles feature ½ in. 14 NPT threads and heavy-duty 16 AWG conductors.
![Main Image](/content/dam/rockwell-automation/sites/images/products/allenbradley/gl/medlrgprod/898d-p58ps-np10-minidistributionbox-left1-large-312w255h.jpg)
Mini Distribution Boxes
Our Bulletin 898N Mini Distribution Boxes are a great way to increase flexibility and cut costs. They lower your labor costs by reducing installation and troubleshooting time. They take up less space than loose wires, look neater and more organized, and simplify cable replacement in areas where cables are easily damaged.