Is Your Data Working With or Against You?
The CPG industry is faced with rapidly changing consumer expectations which is resulting in added operational complexity, margin compression and the need for advanced process visibility and control.
The CPG industry is faced with rapidly changing consumer expectations which is resulting in added operational complexity, margin compression and the need for advanced process visibility and control.
Process Development
Manufacturing Operations
QA and Regulatory Affairs
Batch Performance Analytics helps consistently produce batches with specific specifications, quickly identifying contributing factors in production variability and help improve regulatory compliance by automating data collection, analysis and reporting of continued process verification. With Batch Performance Analytics for CPG, you accelerate time to value with optimized process insights and improved productivity through data-driven decision-making.
Aggregate & Contextualize Data
Setup KPIs and Alerts
Review Insights & Take Action
Reduce cost by leveraging real-time, multi-variable insights to optimize consistency and quality – regardless of raw material supplier, operator or processing location
Increase capacity by applying advanced analytics to reduce rework and improve cycle time
Free up limited labor resources by using pre-built application content, full lifecycle application support and simplified, error-proof processes that increase rigor, compliance and documentation
Enable Smart Manufacturing by adopting a robust scalable batch data infrastructure to enable predictive, prescriptive analytics
More responsive.
10% Improved
yield and reduced losses
More informed.
12% Improved
first-pass quality
More efficient.
18% Reduced
production costs
Others also viewed
Based on your activity