Loading

Design and Configuration Software

Program. Simulate. Configure. Visualize.
Design and Configuration Software hero image
Industrial Automation & Control
      • Overview
      • Design & Configuration Software
      • Micro Control
    • Overview
    • Design & Configuration Software
    • Micro Control
  • Integrated Architecture
      • Overview
      • Intelligent Packaged Power Systems
    • Overview
    • Intelligent Packaged Power Systems
      • Industrial Robot Automation
      • Scalable Computing
      • Smart Devices
      • Corrosive Gas
      • Smart VFD Technology
    • Industrial Robot Automation
    • Scalable Computing
    • Smart Devices
    • Corrosive Gas
    • Smart VFD Technology

Simplify standalone machine development for multiple industries with the Connected Components Workbench™ software. As the integrated design software for your Micro Control System, our Connected Components Workbench software provides controller programming and simulation, device configuration and visualization with Human Machine Interface (HMI) editor. This software helps reduce initial machine development time and cost. 


Learn About Connected Components Workbench Software

Our software is developed based on proven Rockwell Automation and Microsoft Visual Studio technology. The intuitive design software is:

  • Easy to program — Simplify programming with sample code and user-defined function blocks
  • Easy to simulate — Program and test application without hardware, using Micro800™ Simulator
  • Easy to configure — Single integrated design software environment reduces initial machine development time and cost
  • Easy to visualize — Reference Micro800 controller variables directly when creating HMI tags
Loading
Loading

Boost User Efficiency with Software Version 23

  • Increase connectivity with Class 1 implicit messaging support up to four nodes in the new Micro820® 2080-L20E controllers
  • Expand communication capability and ease MicroLogix™ to Micro800 controller modernization with the Programmable Controller Communication Commands (PCCC) support in the improved Micro850® 2080-L50E controllers
  • Experience familiar user interface with the ability to retain legacy controller fundamental LCD display functions through remote LCD display connectivity in Micro850 and Micro870 2080-Lx0E controllers
  • Enhance security for controllers and Program Organization Units (POUs) with longer password support of up to 8-64 characters in length
  • Reduce setup and improve maintenance with Trending capabilities for Micro800 controller tag variables and PowerFlex® drive parameters 
Connected Components Workbench software logo
Front angled view of A Micro870 Programmable Logic Controller
Solutions for Standalone Machine Development

Give life to your standalone automation applications quickly and easily with a Micro Control system. Right-sized drives, controllers and HMIs designed to work seamlessly together and provide a fully integrated smart automation solution for standalone machines. Receive special pricing on Micro800™ Controller starter packs.

Request Now

Build Smart Machines using an Intuitive Design Software

  • Optimize for compatibility with Micro850 and Micro870 2080-Lx0E controllers, providing improved performance and expanded capabilities
  • Ease programming with simplified configuration screens to support additional drives and generic profile devices
  • Boost system performance and reliability through enhanced Ethernet diagnostics
  • Enable a streamlined integration with direct access to pre-defined tags for PowerFlex 520 series and Kinetix® 5100 drives over EtherNet/IP
  • Simplify configuration with DNP3* protocol connectivity, expanded DF1 communications options and Class 1 implicit messaging capability**
  • Save design time through faster data transfer rate with upload and download performance improvements by 23% and 40% respectively
  • Enhance system security with the password set/verify and user project encryption/decryption in the memory module
  • Ease MicroLogix to Micro870 2080-L70E controller modernization by retaining legacy communication method with PCCC instruction support***
  • Improve overall user efficiency with bit level commenting and daylight saving functionalities***

 

*Available with Micro870 controller catalogs 2080-L70E-24QBBN and 2080-L70E-24QWBN.
**Available with Micro850 and Micro870 2080-Lx0E controllers using Connected Components Workbench software version 21 or later.
***Available with Connected Components Workbench software version 22 or later.

Video Player
Chevron DownChevron Down Chevron DownChevron Down
connected-components-workbench-software-version-20.01
00:00
00:00
02:58
Use Up/Down Arrow keys to increase or decrease volume.
Video
Connected Components Workbench Software Version 20.01

Speed time to market with improved performance, better connectivity and enhanced security. Program the Micro850 and Micro870 2080-Lx0E controllers for increased productivity.

Collage of Plant Engineering 2023 Product of the Year Award and Control Engineering 2023 Product of the Year Award Logos - Silver
Plant Engineering 2023 Product of the Year and Control Engineering 2023 Product of the Year

Connected Components Workbench software version 20.01 received SILVER for both awards in the Software category! 

Simplify Machine Development in One Integrated Design Environment 

  • Shorten Micro800 controller programming time by entering and modifying ladder rungs quickly using similar workflows as RSLogix 500® software and Studio 5000 Logix Designer® application
  • Design with ease in your preferred environment by switching between default IEC and Logix Themes
  • Use a familiar experience with Controller Organizer view through the Logix Theme
  • Elevate efficiency with the global and local variable data grid
  • Share code via user-defined functions (UDFs), user-defined function blocks (UDFBs) and copy/paste feature 
2022 connected componentes workbench software engineers choice award winner
Control Engineering 2022 Engineers' Choice Award Winner

Our Connected Components Workbench software version 13 has been named the Control Engineering 2022 Engineers’ Choice Software category winner.

Video Player
Chevron DownChevron Down Chevron DownChevron Down
connected-components-workbench-software-version-13
00:00
00:00
02:46
Use Up/Down Arrow keys to increase or decrease volume.
Video
Connected Components Workbench Software Version 13

Ease machine development with one integrated design software. Leverage on the improved predictive maintenance and enhanced animation capability to simplify engineering. 


Video Player
Chevron DownChevron Down Chevron DownChevron Down
Connected Components Workbenchâ ¢ Software Version 11
00:00
00:00
02:10
Use Up/Down Arrow keys to increase or decrease volume.
Video
Connected Components Workbench Software Highlights

Connected Components Workbench design and configuration software offers controller programming and simulation, device configuration, and integration with HMI editor. Learn how the Logix Theme simplifies your user experience.

Optimize Productivity with Digital Engineering

  • Reduce engineering time with evaluating, training and debugging application code in a controlled environment using the Micro800 Simulator
  • Gain insights by capturing, viewing and analyzing real-time data with PowerFlex® drives and Micro800 trending
  • Shorten design time with the enhanced runtime performance and Run Mode Change (RMC) capabilities
  • Enrich user experience with the intuitive Find feature and easy-to-use Instruction Toolbar
  • Improve usability with enhanced object animation with PanelView™ 800 DesignStation

Windows Operating System Requirements

Minimum Hardware Requirements

  • Processor: Intel Core i5 Standard Power processor (i5-3xxx) or equivalent
  • RAM: 8 GB
  • Hard Disk Space: 20 GB free
  • Optical Drive: DVD-ROM (only required if software is installed from DVD)
  • Pointing Device: Any Microsoft Windows® compatible pointing device

Supported Operating System – Tested Editions

  • Windows Server 2022 Standard*
  • Windows Server 2022 Datacenter
  • Windows Server 2019 Standard*
  • Windows Server 2019 Datacenter
  • Windows 11 Enterprise*
  • Windows 11 Professional
  • Windows 11 IoT Enterprise LTSC 2024
  • Windows 10 Enterprise 64-bit*
  • Windows 10 Professional 64-bit
  • Windows 10 Enterprise 2021 LTSC 64-bit
  • Windows 10 Enterprise 2019 LTSC 64-bit
  • Windows 10 Enterprise 2016 LTSB 64-bit

Windows Server 2019, Windows 10, and Windows 11 operating systems requires .NET Framework 3.5 SP1 to be installed.

* Recommended operating system to use with Connected Components Workbench software version 23.

Connected Components Workbench Software eBook
A gradient blue graphical futuristic image with a desktop outline in mid-air and multiple floating squares in varying blue shades in the middle of the image
Brochure
Connected Components Workbench Software eBook

Smart machine development can be simpler. Discover how you can boost programming efficiency with an integrated design software. 

Download Now

Get Started: Obtain Software and Elevate Programming Efficiency

Both Standard and Developer Editions are available in the following languages: English, French, German, Italian, Portuguese, Simplified Chinese, and Universal Spanish

Standard Edition (Free download)

  • Provides a common, easy-to-use configuration and programming software for a Rockwell Automation Micro Control System, which includes a demo version of Micro800 Simulator.

  • Download the Standard Edition for free via the Product Compatibility & Downloads Center (PCDC).

 

Developer Edition

  • Includes Standard Edition, the full version of Micro800 Simulator and Archive Manager, and extensive Micro800 controller programming capabilities for an optimized user experience.

  • Purchase an annual subscription, which is bundled with support via the Software Subscription Portal.
     
  • Or contact your local distributor or Rockwell Automation sales representative for pricing.

Experience

Discover the capabilities of Connected Components Workbench software through virtual application demonstrations and training labs at your own time.

Schedule a virtual demonstration with your local authorized distributor or Rockwell Automation sales representative and experience digital engineering live on our cloud-based training and demo platform.

Talk to a Rockwell Automation consultant


Resources and Tools 

Ease your design experience with Connected Components Workbench software using our comprehensive range of tutorial videos and virtual demonstrations. Get guidance from programming Micro800 controllers to configuring PanelView 800 graphic terminals and related devices and accelerate your machine development.  

Design your applications efficiently with access to our sample code library for Micro800 controllers.

Connected Components Workbench Software Quick Tips
A man in a white long-sleeve shirt is controlling a huge flat monitor that occupies almost three-quarters of the image. The monitor shows multiple icons which include circles, lines, graphs, pie charts and more.
Brochure
Connected Components Workbench Software Quick Tips

Discover new ways to simplify engineering and save design time for your standalone machine development in a familiar Logix-like programming environment. 

Read now
Guide for Studio 5000 Logix Designer Software User
A graphical futuristic image with programming codes scattered around, in blue, turquoise, yellow, orange shades
Manual
Guide for Studio 5000 Logix Designer Software User

This guide provides terminology and workflow comparison between Connected Components Workbench software and Studio 5000 Logix Designer application.

Download Now

Minimize Your Start-up Time

Watch these videos to discover our flexible and cost-effective Micro Control solutions that helps to minimize your start-up time for your standalone machines.

Video Player
Chevron DownChevron Down Chevron DownChevron Down
thumbnail-16x9-micro-control-systems-video
00:00
00:00
00:00
Use Up/Down Arrow keys to increase or decrease volume.
Video
A Cost-effective Approach to Designing Standalone Machines

We offer simple and cost-effective micro-automation solutions for small to large standalone machines. Our integrated design software offers controller programming and simulation, device configuration and integration with HMI editor to design and develop machines quickly. 

Loading
Loading
 

Connect With the Best

Find Partners that Can Help You Design, Build and Maintain Better Solutions

Our global ecosystem of solution and support providers can help drive the speed and success of your automation project. Partner program members have experience delivering products or services that are designed to work with our solutions. And they take a collaborate approach to help you simplify project implementations and get the most value from your investments.

Find a Distributor

If you need help locating the right software solution for your business, our distributor network is worldwide and local to you.

Find a distributor near me
Talk to a Rockwell Automation Consultant

Are you interested in improving the productivity and quality of your manufacturing process, increasing safety, and reducing errors and waste? Are you ready for digital transformation?

Talk to a Rockwell Automation Consultant
Find a System Integrator

Are you looking for a system integrator to design, build, install, maintain and support your automation system? We partner with specialists in your industry.

Find a system integrator near me
Ready to talk to a Rockwell Automation consultant?

We offer industry expertise to help design, implement and support your automation investment.

Contact Us

Recommended for You

Loading
Loading
Loading

Others also viewed

Loading
Loading
Loading
Loading

Based on your activity

Loading
Loading
Loading
Loading
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Capabilities Chevron RightChevron Right
  3. Chevron LeftChevron Left Industrial Automation Control Chevron RightChevron Right
  4. Chevron LeftChevron Left Design and Configuration Software Chevron RightChevron Right
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
You can update your preferences at any time. For more information please see our Privacy Policy
CloseClose
Gain Smarter Control with Enhanced Micro800™ Controllers

Discover the expanded controller capabilities that can help meet evolving market demands. Join our upcoming webinar today!

Click here to register