These motor intensive applications require accurate torque and speed control. The lack of precise control in such applications can impact the quality of the final product and in most cases cause equipment downtime. Get ahead of these challenges and meet your goals with our industry-designed solutions.
Challenges by Application
Continuous Casting
Casting steel continuously without interruptions and anomalies is difficult to maintain. Unify your operations with drive systems, powerful machine analytics and advanced motor control capabilities to optimize casting operations while reducing downtime and maintenance costs.
Hot and Cold Rolling
To meet the requirements of rolling processes, accuracy of thickness control, prediction and prevention of downtime, and monitoring production throughput are necessary. Achieve precise speed and tension control and high production quality with the integration between our process control, power and advanced drive solutions.
Finishing Lines
Complete machine automation control can help detect surface defects and increase productivity. Combine the right technology with application expertise for reliable operations and the right product quality in your finishing lines.
Drive Effective Outcomes with Solutions Built for Optimization
How can you get the best performance from your applications? Simplify your machine design while improving operations systems with low voltage and medium voltage drives solutions for main and auxiliary motors. Get the accurate speed and torque control for casting and rolling applications with high reliability and maintainability.
Match your Application Requirements with a Scalable, Holistic Solution
In rolling processes and processing lines, control strategies are very demanding. Control System Solutions play an important role in the stability and speed of production line – such as providing accurate speed references for the drives, loop and tension control, scheduling, and control of auxiliary systems.
Bring powerful functionalities to your plant with our Control Solutions:
- Embedded artificial intelligence
- Integration with motion control
- Seamless connectivity with Drives and machine safety devices
- Open connectivity with third party systems
- Integration with Level 3 applications
Shape the Future of Your Metal Operations
Solutions Designed for Optimization, Visibility and Reliablity
Others also viewed
Based on your activity