POINT Guard I/O™ modules are safety-rated I/O modules designed to fit into the standard POINT I/O™ system, offering automation and safety functionality in a maximum density I/O solution. POINT Guard I/O communicates by using the CIP™ safety protocol over EtherNet/IP™ for GuardLogix® controllers or DeviceNet™ for SmartGuard™ 600 controllers.
Overview
- Fits into the standard POINT I/O™ system
- Communicates by using the CIP™ Safety protocol over EtherNet/IP™ for GuardLogix™ controllers
- For EtherNet/IP connectivity, use a POINT I/O EtherNet/IP adapter (1734-AENT, 1734-AENTR)
1734 POINT Guard I/O™ System
- Supports 24V DC I/O circuits
- Includes analog input circuits
Additional Information
- Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.
- Our Integrated Architecture Solutions provide the foundation to drive plantwide optimization efficiently and effectively, enabling you to respond competitively to the economy and changes in consumer demand.
- Our DeviceLogix Smart Component Technology integrates logic-solving capability into I/O, motor starters, push buttons, and other control components, delivering higher-performance and lower-cost distributed control.
Product Selection
BETA
BETA
Catalog Number | Description | Best Selling | Lifecycle | Quick Actions |
---|---|---|---|---|
1734-IE4S | Point IO Safety Analog Input Module |
|
Active | |
1734-OBV2S | POINT Guard I/O Output Module |
|
Active | |
1734-IB8S | 8 Channel Sfty Sinking Inp Mod PN-25132 |
|
Active | |
1734-OB8S | 8 Channel Safety Sourcing Output Module |
|
Active |
- Catalog Number
- 1734-IE4S
- Description
- Point IO Safety Analog Input Module
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 1734-OBV2S
- Description
- POINT Guard I/O Output Module
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 1734-IB8S
- Description
- 8 Channel Sfty Sinking Inp Mod PN-25132
- Best Selling
-
- Lifecycle
- Active
- Catalog Number
- 1734-OB8S
- Description
- 8 Channel Safety Sourcing Output Module
- Best Selling
-
- Lifecycle
- Active
Documentation
Resource | Publication Number | Language |
---|---|---|
POINT Guard I/O Product Profile | 1734-PP002 | |
POINT I/O Product Profile | 1734-PP001 |
Certifications
- CE Marked
- cULus Listed
- C-Tick
- ODVA
- ATEX
- KC
- TÜV certified for functional safety up to and including SIL CL 3, PL(e)/Cat. 4.
For TÜV and SIL certification details, see the Safety Certificates and SIL link.
You may also be interested in