Our Kinetix® VPAR and Kinetix MPAR Electric Cylinders provide an integrated solution with a dynamic, precise response for a wide range of linear motion applications. These cylinders extend and retract with highly repeatable positioning, velocity and force. Their industry standard mountings and rod-end attachments help you to simplify your assembly and reduce engineering, wiring and commissioning times.
Overview
- Linear feed force of up to 2500 N (562 lbs)
- Speeds up to 1 m/s
- Linear stroke lengths to 800 mm
- 32, 40, and 63 ISO15552 pneumatic frame sizes
- Flange, clevis, and trunnion mountings
- Positioning repeatability of ± 0.02 mm
- High resolution absolute feedback
- 100% duty cycle rating
- Precision ground ball screws and heavy-duty bearings
- 24V DC holding brakes available
- Guide rods and rod eyes
Kinetix VPAR Electric Cylinders
- Connect with a single cable connection
- Provide seamless connectivity to Kinetix 5500 and Kinetix 5700 drives
Kinetix MPAR Electric Cylinders
- Provide separate power and feedback cable connections
- Provide seamless connectivity to Kinetix 5100 and Kinetix 5300 drives
- Offer optional DSL converter kit for connecting to Kinetix 5500 and Kinetix 5700 drives
Typical applications for our Kinetix VPAR and MPAR Electric Cylinders include:
- Material handling
- Volumetric filling and process control
- Fabrication
- Push, pull, eject, press or clamp parts
- Packaging
- Electronic assembly
- Insertion systems
- Inspection and test equipment
Documentation
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture Brochure | IA-BR005 | |
Kinetix 5100/5300 Servo Drive and Kinetix TLP Servo Motor Product Profile | KNETIX-PP001 | |
MP-Series Electric Cylinders Product Profile | MOTION-PP004 | |
VPAR Linear Electric Actuator Product Profile | MOTION-PP018 |
Certifications
- CE Marked
- cUL Listed
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.