- Product Selection
- Overview
- Documentation
Product Selection
顯示
1
-
24
/
328
結果

TLP-A046-005-DJA12A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 46mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, Standard without shaft seal

TLP-A046-005-DKA14S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 46mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, With shaft seal

TLP-A046-005-DKA32A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 46mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, Standard without shaft seal

TLP-A046-010-DJA14A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 46mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-A046-010-DJA32S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 46mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, With shaft seal

TLP-A070-020-DJA14A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 70mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-A070-020-DJA34A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 70mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-A070-040-DJA34S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 70mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, With shaft seal

TLP-B200-450-DJMD4S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, With shaft seal

TLP-B200-450-DKMD4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B200-550-DKMD4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B200-750-DJMD4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B200-750-DKMD4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 200mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B235-11K-DJME2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 235mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, Standard without shaft seal

TLP-B235-11K-DJME4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 235mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-B235-11K-DKME4S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 400V AC, Frame Size 235mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, With shaft seal

TLP-A145-050-DKMC2S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, With shaft seal

TLP-A145-090-DJMC2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, Standard without shaft seal

TLP-A145-090-DJMC4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-A145-090-DKMC2S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, With shaft seal

TLP-A145-090-DKMC4S
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, w/ 24V DC Brake, With shaft seal

TLP-A145-100-DJMC4A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, w/ 24V DC Brake, Standard without shaft seal

TLP-A145-150-DJMC2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Keyed shaft, Standard without shaft seal

TLP-A145-150-DKMC2A
Kinetix TLP Servo Motor
active
Product
TL-Series Servo Motor, 230V AC, Frame Size 145mm Bolt Circle Frame Size, , 24 bit single-turn absolute encoder, multi-turn with battery required, Smooth shaft, Standard without shaft seal