FactoryTalk Optix overview

FactoryTalk® Optix
is a new visualization platform that accelerates value delivery with modern technologies, innovative designs, and modular deployment options. The platform is designed to help improve your process, efficiency, and deliverables – in one easy-to-access tool. Take advantage of new levels of collaboration, scalability, and interoperability to achieve your HMI vision. New SaaS-enabled workflows let your team collaborate anytime, from anywhere, thanks to built-in change tracking and versioning that automatically keeps track of who did what and when. With
FactoryTalk® Optix
you can:
  • Develop your HMI without being tied to specific display hardware
  • Reach new levels of flexibility by enabling teams to deploy projects to a station, tablet, or mobile display using a simple selection
  • Deploy projects in a distributed configuration
  • Achieve openness and interoperability by supporting both machine-to-machine communication and machine-to-cloud communication using OPC UA at the core of the platform.

FactoryTalk Optix Studio

FactoryTalk® Optix Studio
provides designers with unlimited flexibility to:
  • Design and test HMI projects directly from a web browser via the cloud, or if you prefer, use desktop-installable design software.
  • Build and modify projects dynamically at runtime.
  • Modify applications from anywhere, anytime, with an integrated cloud-based code repository and version management to track changes and know who did what and when.
  • Use wizard-based workflows for managing users and groups, communications drivers, data logging, and recipes.
  • Start projects easily with modern templates for navigation, login, alarms, and notifications.
  • Build projects by using pre-built libraries and a comprehensive set of graphical objects, including industry standard objects and
    Rockwell Automation®
    standard libraries, which are organized with logical library folders. Quickly find and filter objects with library search tools.
  • Create, save, and reuse single objects or complete projects in user-defined libraries, with the flexibility to store your libraries locally or in a cloud-based repository. Multi-user collaboration enables library management standards among plant engineering, OEMs, and integrators.

FactoryTalk Optix Studio options

FactoryTalk® Optix Studio
is available in two options, Standard and Pro. The Standard version is locally installed and lets you design and deploy applications from that device. The Pro version adds multi-user collaboration and integration with
FactoryTalk® Remote Access
. The following table explains the specific capabilities of each version. Remote application deployment requires
FactoryTalk® Remote Access
.
FactoryTalk Optix Studio Standard and Pro options
Feature
Standard
Pro
Install
FactoryTalk® Optix Studio
on your laptop or PC
Yes
Yes
Build, save, and deploy
FactoryTalk® Optix
applications using the desktop version of
FactoryTalk® Optix
Studio environment
Yes
Yes
Build, save, and deploy
FactoryTalk® Optix
applications on your laptop or PC using the web-based
FactoryTalk® Optix Studio
environment
Yes
Save
FactoryTalk® Optix
applications and libraries to a remote repository and track changes with version control
Yes
Allow multiple concurrent users —together with version control, this feature lets multiple users collaborate on a project simultaneously while managing potential conflicts
Yes
Deploy
FactoryTalk® Optix
applications to remote devices from the cloud
Yes
Connect to and monitor remote devices from the cloud
Yes
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.