Applications

Applications

In FactoryTalk DataMosaix, you can register applications for performing data analysis on a data source. When you register an application, you get client ID and secret. You can use the client credentials to get access to project data in Cognite Data Fusion. You can perform data analysis, visualize data, or create dashboard.
To register an application in FactoryTalk DataMosaix, you need the Data Scientist role.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal