概述
使用 Kinetix MPL 低慣性伺服馬達,您可以在需要較大功率的較小套件應用中締造高效能。提供九種框架尺寸,您可以標準化馬達解決方案,同時滿足廣泛的應用方式。
- 0.26…163 Nm (2.3…1440 lb-in.) 連續失速扭矩
- 峰值扭矩 0.77…278 Nm (6.8…2460 lb-in.)
- 整合的 24 伏制動煞車選項
- 絕對、多迴轉及單迴轉高解析度、增量編碼器和解析器回授選項
- 小巧的現場可逆馬達接頭,可盡可能減少伺服馬達對 On-Machine 設計的衝擊
- DIN 接頭版本容許接頭可有彈性的方向,並將單一纜線用在所有的 MP-Series 馬達
產品選型
BETA
BETA
Catalog Number | 說明 | 最暢銷 | Lifecycle | Quick Actions |
---|---|---|---|---|
MPL-A540K-MK74AA | MP-Series MPL 240V AC Rotary Servo Motor | Active | ||
MPL-A4530F-SJ72AA | MP-Series MPL 240V AC Rotary Servo Motor | Active | ||
MPL-B520K-SK74AA | MP-Series MPL 480V AC Rotary Servo Motor | Active | ||
MPL-B210V-EJ74AA | Servo Motor,Rotary,Low Inertia,IEC,480V AC,128 Sin/Cos,8000 rpm Maximum,0.55 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,75 mm Bolt Circle Metric Flange Mounting,Keyed Shaft,Standard | Active | ||
MPL-A220T-EJ74AA | Servo Motor,Rotary,Low Inertia,IEC,240V AC,128 Sin/Cos,6000 rpm Maximum,1.61 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,75 mm Bolt Circle Metric Flange Mounting,Keyed Shaft,Standard | Active | ||
MPL-A540F-MJ74AA | MP-Series MPL 240V AC Rotary Servo Motor | Active | ||
MPL-A420P-SJ74AA | Servo Motor,Rotary,Low Inertia,IEC,240V AC,1024 Sin/Cos,5000 rpm Maximum,4.74 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,115 mm Bolt Circle Metric Flange Mounting,Keyed Shaft,Standard | Active | ||
MPL-B1510V-EJ74AA | Servo Motor,Rotary,Low Inertia,IEC,480V AC,128 Sin/Cos,8000 rpm Maximum,0.26 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,63 mm Bolt Circle Metric Flange Mounting,Keyed Shaft,Standard | Active | ||
MPL-A4530F-MK72AA | MP-Series MPL 240V AC Rotary Servo Motor | Active | ||
MPL-A430P-SK74AA | Servo Motor,Rotary,Low Inertia,IEC,240V AC,1024 Sin/Cos,5000 rpm Maximum,6.55 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,115 mm Bolt Circle Metric Flange Mounting,Keyless Shaft,Standard | Active |
- Catalog Number
- MPL-A540K-MK74AA
- 說明
- MP-Series MPL 240V AC Rotary Servo Motor
- Lifecycle
- Active
- Catalog Number
- MPL-A4530F-SJ72AA
- 說明
- MP-Series MPL 240V AC Rotary Servo Motor
- Lifecycle
- Active
- Catalog Number
- MPL-B520K-SK74AA
- 說明
- MP-Series MPL 480V AC Rotary Servo Motor
- Lifecycle
- Active
- Catalog Number
- MPL-B210V-EJ74AA
- 說明
- Servo Motor,Rotary,Low Inertia,IEC,480V AC,128 Sin/Cos,8000 rpm Maximum,0.55 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,75 mm Bolt Circle Metric Flange Mounting,Keyed Shaft,Standard
- Lifecycle
- Active
- Catalog Number
- MPL-A220T-EJ74AA
- 說明
- Servo Motor,Rotary,Low Inertia,IEC,240V AC,128 Sin/Cos,6000 rpm Maximum,1.61 N-M,1/4 Turn Right Angle Rotatable DIN Connector,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,75 mm Bolt Circle Metric Flange Mounting,Keyed Shaft,Standard
- Lifecycle
- Active
文件
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture 手冊 | IA-BR005 | |
Kinetix MPL 低慣性伺服馬達產品簡介 | MP-PP001 |
認證
- CE 標記
- CSA
- UL 認證