概述
使用 Kinetix MPS 不銹鋼伺服馬達,在您的衛生機器和沖洗式區域中發揮精密運動的力量。這些無刷伺服馬達具有光滑的表面,符合最高 IP69K 的要求,可協助您達到業界標準,並有助於保持衛生的生產環境。
- 提供適用於沖洗式環境的高效能馬達
- 提供 11.1…27.1 Nm (98…240 lb-in.) 的峰值扭矩
- 密封以取得最大的保護與耐腐蝕
- 提供固化的軸套,獲得持久耐用的軸密封和轉軸
- 符合 IP66、IP67 及 IP69K 對 1200 psi 沖洗的規定
- 提供高解析度回授以實現平穩操作,並具有絕對回授選項
- 提供 230V 和 460V 電源以及整合 24V 煞車選項
產品選型
BETA
BETA
Catalog Number | 說明 | 最暢銷 | Lifecycle | Quick Actions |
---|---|---|---|---|
MPS-B560F-SJ54DA | Servo Motor,Rotary,Low Inertia,IEC,480V AC,1024 Sin/Cos,3000 rpm Maximum,26.8 N-M,3 m Circular DIN Connector Cable,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,165 mm Bolt Circle Tapped Metric Flange Mounting,Stainless Steel Housing,Keyed Shaft,Standard | Active | ||
MPS-A4540F-MJ52DA | MP-Series MPS 240V AC Rotary Servo Motor | Active | ||
MPS-B330P-SJ54DA | Servo Motor,Rotary,Low Inertia,IEC,480V AC,1024 Sin/Cos,5000 rpm Maximum,4.18 N-M,3 m Circular DIN Connector Cable,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,100 mm Bolt Circle Tapped Metric Flange Mounting,Stainless Steel Housing,Keyed Shaft,Standard | Active | ||
MPS-B330P-MJ54DA | Servo Motor,Rotary,Low Inertia,IEC,480V AC,1024 Sin/Cos,5000 rpm Maximum,4.18 N-M,3 m Circular DIN Connector Cable,Hiperface Multi-Turn Absolute Encoder Feedback,24V DC Brake,100 mm Bolt Circle Tapped Metric Flange Mounting,Stainless Steel Housing,Keyed Shaft,Standard |
|
Active | |
MPS-B330P-SJ52DA | MP-Series MPS 480V AC Rotary Servo Motor |
|
Active | |
MPS-B330P-MJ52DA | Bulletin MPS - Stainless Steel Servo Motors Product, 460 V, Frame Size 3 = 100 mm (3.94 in.), Stack Length 30 = 76.2 mm (3.0 in.), 5000 RPM, Multi-turn High-resolution Encoder (absolute feedback). Keyed Shaft Extension, Circular DIN Connector on 3 Meter C |
|
Active | |
MPS-A330P-SJ52DA | MP-Series MPS 240V AC Rotary Servo Motor | Active | ||
MPS-A330P-SJ54DA | Servo Motor,Rotary,Low Inertia,IEC,240V AC,1024 Sin/Cos,5000 rpm Maximum,4.18 N-M,3 m Circular DIN Connector Cable,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,100 mm Bolt Circle Tapped Metric Flange Mounting,Stainless Steel Housing,Keyed Shaft,Standard | Active | ||
MPS-B4540F-MJ54DA | Servo Motor,Rotary,Low Inertia,IEC,480V AC,1024 Sin/Cos,3000 rpm Maximum,10.2 N-M,3 m Circular DIN Connector Cable,Hiperface Multi-Turn Absolute Encoder Feedback,24V DC Brake,130 mm Bolt Circle Tapped Metric Flange Mounting,Stainless Steel Housing,Keyed Shaft,Standard | Active | ||
MPS-A330P-MJ54DA | Bulletin MPS - Stainless Steel Servo Motors Product, 230 V, Frame Size 3 = 100 mm (3.94 in.), Stack Length 30 = 76.2 mm (3.0 in.), 5000 RPM, Multi-turn High-resolution Encoder (absolute feedback). Keyed Shaft Extension, Circular DIN Connector, 24V DC Brake, IEC Metric, Free Mounting Holes (Type FF) | Active |
- Catalog Number
- MPS-B560F-SJ54DA
- 說明
- Servo Motor,Rotary,Low Inertia,IEC,480V AC,1024 Sin/Cos,3000 rpm Maximum,26.8 N-M,3 m Circular DIN Connector Cable,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,165 mm Bolt Circle Tapped Metric Flange Mounting,Stainless Steel Housing,Keyed Shaft,Standard
- Lifecycle
- Active
- Catalog Number
- MPS-A4540F-MJ52DA
- 說明
- MP-Series MPS 240V AC Rotary Servo Motor
- Lifecycle
- Active
- Catalog Number
- MPS-B330P-SJ54DA
- 說明
- Servo Motor,Rotary,Low Inertia,IEC,480V AC,1024 Sin/Cos,5000 rpm Maximum,4.18 N-M,3 m Circular DIN Connector Cable,Hiperface Single-Turn Absolute Encoder Feedback,24V DC Brake,100 mm Bolt Circle Tapped Metric Flange Mounting,Stainless Steel Housing,Keyed Shaft,Standard
- Lifecycle
- Active
- Catalog Number
- MPS-B330P-MJ54DA
- 說明
- Servo Motor,Rotary,Low Inertia,IEC,480V AC,1024 Sin/Cos,5000 rpm Maximum,4.18 N-M,3 m Circular DIN Connector Cable,Hiperface Multi-Turn Absolute Encoder Feedback,24V DC Brake,100 mm Bolt Circle Tapped Metric Flange Mounting,Stainless Steel Housing,Keyed Shaft,Standard
- 最暢銷
-
- Lifecycle
- Active
- Catalog Number
- MPS-B330P-SJ52DA
- 說明
- MP-Series MPS 480V AC Rotary Servo Motor
- 最暢銷
-
- Lifecycle
- Active
文件
Resource | Publication Number | Language |
---|---|---|
Integrated Architecture 手冊 | IA-BR005 |
認證
- CE 標記
- CSA
- UL 認證