Drive OT/IT Convergence Right from the Birthplace of Edge Data
Accelerate value delivery with modern technologies, innovative designs and scalable deployment options with the FactoryTalk® Optix™ app that enables FactoryTalk Edge Manager and helps you visualize disparate data sources at the control layer, add OT context, assemble it into a flexible common information model and push it into downstream IT applications. Contextualized OT data makes it easier for IT applications to unlock insights across your enterprise. Moreover, with up to 70% less required data preparation time for analytics and machine learning (ML) models, your analysts or data scientists can focus on using higher-quality data to detect and resolve equipment issues and improve production output.
Learn more about FactoryTalk® Optix™