The ControlNet™ network is an open control network that meets the demands of real-time, high-throughput applications. ControlNet supports controller to controller interlocking and real-time control of I/O, drives and valves. It also provides control networking in discrete and process applications including high-availability applications.
The DeviceNet™ network provides open, device-level control and information networking for simple industrial devices. It supports communication between sensors and actuators and higher-level devices such as programmable controllers and computers. With power and signal in a single cable, it offers simple and cost-effective wiring options.
The EtherNet/IP™ network provides plant-wide network systems using open, industry-standard networking technologies. It enables real-time control and information in discrete, continuous process, batch, safety, drive, motion, and high availability applications. The EtherNet/IP network connects devices such as motor starters and sensors to controllers and HMI devices and on into the enterprise. It supports non-industrial and industrial communications on a common network infrastructure.
We offer a range of Gateway and Linking Devices to seamlessly connect your information- or control-level networks with your device-level network to help reduce control device costs by leveraging existing network structures to access data on other networks. Additional linking devices are available through our Encompass™ Partners, our third-party product-referencing program, to quickly locate the products that best solve your application challenges.
We support a variety of other industrial automation networks, providing the flexibility to connect new applications with existing applications on networks such as Data Highway Plus, DH-485, Universal Remote I/O and SERCOS II. We also provide in-chassis connectivity to many other networks through Encompass™ Partner products.
Our Process Instrumentation Networks provide communication between process instruments and the process control system. We offer integrated PlantPAx™ Distributed Control System support for instruments on HART and the FOUNDATION™ fieldbus. Our Encompass™ Partners provide expanded support for Profibus PA, as well as Modbus and other networks. Endress+Hauser and other partners now offer process instruments that connect to EtherNet/IP™ networks to support this growing trend.