複雑な産業プロセスは、市場志向と収益性ある稼働の維持という2つの課題と向き合っています。製造メーカは製品の種類をさらに増やし、価値をさらに高め、生産工程をさらに短縮するために、その生産手法を調整しなければなりません。利用可能な設備の限界まで、生産を増やし、効率よく稼働し、製品品質を向上させる必要があります。このためには、稼働時間を最大化し、廃棄物を減らしながら、より効率的な移行を確実に実行しなければなりません。さらに、製造メーカは環境への影響を軽減し、排出規制を守って操業するという、厳しい公的要求に直面しています。
ロックウェル・オートメーションのPavilion8®モデル予測制御(MPC)テクノロジは、オートメーションシステムの上位に位置するインテリジェンスレイヤで、プラントのコスト削減、排出量の削減、一貫した品質、生産量の増加といった複数の事業目標をリアルタイムで継続的に実現します。Pavilion8の柔軟なハイブリッドモデルの機能は、プロセスに関し入手可能なすべての知識を統合して、精度と忠実度が最も優れたモデルを提供します。これは他に類のないソリューションであり、非線形および線形プロセスの両方を同時に扱うことができ、プロセステクノロジの広範囲にわたってよりよい結果が反映されます。MPCテクノロジは、稼働データの現在値と予測値を継続的に評価し、これを目標値と比較して新しい制御ターゲットを設定することでプロセスのばらつきを減らし、機器の制約内で稼働し、パフォーマンスを改善します。